EO-3AN 1/3" CCD Color Analog Camera, NTSC

×
Stock #88-408 3-5 days
×
- +
A$792.00
Qty 1+
A$792.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
Analog
Type:
Color Camera
Mounting Threads:
¼-20 (Integrated into Housing)
Image Buffer:
Not Specified
Model Number:
EO-3AN
Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.40
Pixels (H x V):
976 x 494
Pixel Size, H x V (μm):
4.9 x 6.9
Sensing Area, H x V (mm):
4.8 x 3.4
Exposure Time:
Auto/Manual 1/60-1/100,000s
Connector:
Analog, BNC, Y-C
Power Supply:
Separate Power Supply (Included)
Power Consumption (W):
2.5
GPIOs:
N/A
Synchronization:
Internal
Dimensions (mm):
51.6 x 41 x 41 (includes connectors and lens mount)
Weight (g):
140
Mount:
C/CS-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
-10 to +50
GPIO Connector Type:
None
Power Requirement:
12 V DC
Signal Format:
NTSC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ½" and 1/3" Options
  • Compact Size
  • Simultaneous Video and Y-C Outputs
  • Power Supply Included
  • Video Output Cable Not Included