Allied Vision Guppy Pro F-146 ½" CCD Monochrome Camera

See More by Allied Vision
×
Stock #85-167 Contact Us
×
Similar Cameras
×
- +
A$1,872.00
Qty 1+
A$1,872.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
FireWire.b
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #68-585
Image Buffer:
64MB
Camera Family:
Guppy Pro
Model Number:
F-146
Imaging Sensor:
Sony ICX267
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.40
Pixels (H x V):
1,388 x 1,038
Pixel Size, H x V (μm):
4.65 x 4.65
Sensing Area, H x V (mm):
6.4 x 4.8
Frame Rate (fps):
17.00
Pixel Depth:
12 bit
Exposure Time:
Via Software
Connector:
FireWire, IEEE 1394b
Power Supply:
Power over FireWire, or with Power Supply Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
Power Consumption (W):
<3.5 (12VDC External Power Supply)
GPIOs:
1 configurable opto-coupled input, 3 configurable opto-coupled outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
70
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
IIDC Standard v1.31
Power Requirement:
Supplied via IEEE-1394 cable or 12-pin Hirose

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps

Allied Vision Guppy Pro FireWire.b Cameras are a part of Allied Vision's Guppy Pro line of cameras, which bring high quality imaging at a low price point. These cameras are perfect for any number of applications from factory automation to benchtop microscopy. An ideal upgrade for an analog camera system, these cameras come in sensor formats from ¼" to ½" and feature 64MB of onboard memory. Allied Vision Guppy Pro FireWire.b Cameras have basic firewire cable included as well as driver and SDK. The cameras come in either monochrome or color.