Stingray F-201B 1/1.8" CCD Monochrome Camera

See More by Allied Vision
×
Stock #59-932 Contact Us
×
Similar Cameras
×
- +
A$3,444.80
Qty 1+
A$3,444.80
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
FireWire.b
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #59-157
Image Buffer:
128MB
Camera Family:
Stingray
Model Number:
F-201B
Imaging Sensor:
Sony ICX274
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.00
Pixels (H x V):
1,628 x 1,236
Pixel Size, H x V (μm):
4.4 x 4.4
Sensing Area, H x V (mm):
7.0 x 5.2
Frame Rate (fps):
14.00
Pixel Depth:
8/14 bit
Exposure Time:
Programmable via IEEE-1394 bus
Connector:
FireWire, IEEE 1394b
Power Supply:
Power over FireWire, or with Power Supply Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
Power Consumption (W):
<3.5 (12VDC External Power Supply)
GPIOs:
2 configurable inputs, 4 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
57.5 x 44 x 29 (excludes connectors and lens mount)
Weight (g):
120
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
IIDC Standard v1.31
Power Requirement:
Supplied via IEEE-1394.b cable or 12-pin Hirose

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excellent Price/Performance Ratio
  • High bit-depth (14-bit or 8-bit output, user-selectable)
  • VGA(640 x 480) – 5MP Resolutions Available

The Allied Vision Stingray FireWire.b Camera is a part of the Allied Vision Stingray camera family, which offers high-performance cameras that utilize a high-speed IEEE-1394-b interface at an economical price. Using Sony CCD sensors, 14-bit depth output, and on-board SmartFeatures allows for greater flexibility in demanding image applications. Every member of the Stingray family has high sensitivity and is available in color or monochrome versions. The Allied Vision Stingray FireWire.b Camera is compatible with PC (including WMD) or Linux environments. Each camera includes a firewire cable. Drive and SDK can be downloaded from Allied Vision website. Optional ¼-20 mounting adapter #59-157, 12-pin trigger I/O cable, and laptop FireWire card are available.