Allied Vision Mako G-032C 1/3" Color CCD Camera

See More by Allied Vision

Allied Vision Mako Power over Ethernet (PoE) Cameras (Front)

Allied Vision Mako Power over Ethernet (PoE) Cameras (Front) Allied Vision Mako Power over Ethernet (PoE) Cameras (Back)
×
Stock #88-466 3-5 days
×
Similar Cameras
×
- +
A$1,059.20
Qty 1+
A$1,059.20
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-483
Image Buffer:
64MB
Camera Family:
Mako
Model Number:
G-032C
Imaging Sensor:
Sony ICX424
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.30
Pixels (H x V):
658 x 492
Pixel Size, H x V (μm):
7.4 x 7.4
Sensing Area, H x V (mm):
4.9 x 3.6
Frame Rate (fps):
102.00
Pixel Depth:
8/12 bit
Exposure Time:
10μs - 93s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE), via GPIO, or with external power supply
Power Consumption (W):
2.4 (12VDC External Power Supply)
2.8 (PoE)
GPIOs:
1 opto-isolated input, 3 opto-isolated ouputs
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
42.6 x 29.2 x 29.2 (excludes connectors and lens mount)
Weight (g):
80
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
62.1
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

GigE cable and power supply (if not using PoE) required for operation.

Product Family Description

  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision-aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including the region of interest readout, programmable exposure and white balance, and easy bandwidth control. Allied Vision Mako Power over Ethernet (PoE) Cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments. These cameras are offered in both monochrome and color, with varying resolutions. 

Note: GigE cable and power supply (if not using PoE) required for operation.