Allied Vision Prosilica GT1920 2/3" Monochrome CCD Camera

See More by Allied Vision
×
Stock #87-077 Contact Us
×
Similar Cameras
×
- +
A$5,328.00
Qty 1+
A$5,328.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #87-412
Image Buffer:
128MB
Camera Family:
Prosilica GT
Model Number:
GT 1920 B
Imaging Sensor:
Sony ICX674
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.80
Pixels (H x V):
1,936 x 1,456
Pixel Size, H x V (μm):
4.54 x 4.54
Sensing Area, H x V (mm):
8.79 x 6.61
Frame Rate (fps):
40.00
Pixel Depth:
8/14 bit
Exposure Time:
10μs - 60s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
Power Consumption (W):
4.9 (12VDC External Power Supply)
6.0 (PoE)
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 1 non-isolated input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
76.2 x 53.3 x 33 (excludes connectors and lens mount)
Weight (g):
224
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
64.5
Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-20 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.

Product Family Description

  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options

Allied Vision Prosilica GT Series GigE Cameras are designed for the harshest environments and fluctuating light conditions. Capable of operating in extreme temperatures ranging from -20° to 60°C, Allied Vision Prosilica GT Series GigE Cameras are ideal for ITS and traffic imaging, machine vision, industrial inspection, security, or surveillance applications. Allied Vision Prosilica GT Series GigE Cameras feature both P-Iris and DC auto iris control for maintaining image quality, and support power over Ethernet for easy implementation.

Note: PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.