BFLY-PGE-12A2C-CS 1/3" Blackfly® PoE GigE Color Camera

See More by FLIR

FLIR Blackfly® PoE GigE Cameras (Front)

FLIR Blackfly® PoE GigE Cameras (Front) FLIR Blackfly® PoE GigE Cameras (Back)
×
Stock #89-534 Contact Us
×
- +
A$568.00
Qty 1+
A$568.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
16MB
Camera Family:
Blackfly®
Model Number:
BFLY-PGE-12A2C-CS
Imaging Sensor:
ON Semi AR0134
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.20
Pixels (H x V):
1,280 x 960
Pixel Size, H x V (μm):
3.75 x 3.75
Sensing Area, H x V (mm):
4.8 x 3.6
Frame Rate (fps):
52.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
19μs - 1.226s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
Power Consumption (W):
2.5
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Mount:
CS-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
59.97
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v1.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download.

Product Family Description

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK

FLIR Blackfly® PoE GigE Cameras are lightweight, cost-effective solutions for space-sensitive imaging applications. These cameras have a variety of features that are ideal for integration into machine vision systems including a 16MB image buffer in addition to on-camera imaging processing. These GigE Vision standard compliant cameras include capture software and SDK and are compatible with Windows and Linux systems. FLIR Blackfly® PoE GigE Cameras are available in both monochrome and color. They feature the Progressive Scan CMOS sensor. 

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download