Cat 5e GigE Cable with Locking Screws, 5m

See More by FLIR
Cat 5e GigE Cable with Locking Screws, 5m (#86-785)

Cat 5e GigE Cable with Locking Screws, 5m (#86-785)

Cat 5e GigE Cable with Locking Screws, 5m (#86-785)
×
Stock #86-785 3-5 days
×
- +
A$99.20
Qty 1+
A$99.20
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • PoE (Power over Ethernet)
  • GigE Vision and GenICam Compliant
  • Ultra Compact Form Factor
  • Extensive API Library and Included Spinnaker SDK

FLIR Blackfly® S PoE GigE Cameras are lightweight with a multitude of on-camera image processing features including binning, auto-exposure controls, and color transformation tools. Available with a range of CMOS sensors, these cameras offer resolutions up to 20MP and frame rates up to 291 fps. These PoE cameras feature 240MB image buffer and 6MB of non-volatile flash memory. FLIR Blackfly® S PoE GigE Cameras include SDK software (Windows and Linux) and an extensive API library to shorten time to market for machine vision applications. These cameras are GigE Vision v1.2 and compatible with third-party GigE Vision software.

Note: GigE cable sold separately and required for operation . Software available for download. Blackfly® PoE GigE Cameras are also available.