1500-1600nm NIR CCD USB 2.0 Camera

1500 - 1600nm NIR CCD USB 2.0 Camera (Front)

1500 - 1600nm NIR CCD USB 2.0 Camera (Front) 1500 - 1600nm NIR CCD USB 2.0 Camera (Back)
×
Stock #87-094 Clearance Contact Us
×
- +
A$4,352.00
Qty 1+
A$4,352.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 2.0
Type:
NIR Camera
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
Not Specified
Imaging Sensor:
Sony ICX445
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.20
Pixels (H x V):
1,296 x 964
Pixel Size, H x V (μm):
3.75 x 3.75
Sensing Area, H x V (mm):
4.86 x 3.62
Frame Rate (fps):
18.00
Pixel Depth:
8/16 bit
Exposure Time:
10μs - 10s
Connector:
USB 2.0, Type Mini-B
Power Supply:
Power over USB
Power Consumption (W):
2
GPIOs:
2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
44 x 41 x 25.5 (excludes connectors and lens mount)
Weight (g):
37 with Tripod Bracket
Mount:
C/CS-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
7-pin JST

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Phosphor Coated CCD Array
  • Spectral Peaks at 1512nm and 1540nm
  • Includes Camera, Cable, and Easy-to-Use Software

The 1500 – 1600nm NIR CCD USB 2.0 Camera is ideal for laser alignment, telecommunications testing, and inspection applications. This 1.3MP camera features USB 2.0 output and CS-mount threading. A C-mount adapter is included for increased flexibility. The 1500 – 1600nm NIR CCD USB 2.0 Camera includes a two-meter USB 2.0 cable, capture software, tripod adapter, and getting started guide. The camera features a phosphor coated CCD array and has spectral peaks at 1512 and 1540nm.