Pixelink PL-D775MU-BL, 1/2.5" 5.0MP, Board Level USB 3.0 Monochrome Camera

 Pixelink® USB 3.0 Cameras (Board Level)

Pixelink® USB 3.0 Cameras (Board Level)

 Pixelink® USB 3.0 Cameras (Board Level)
×
Stock #89-388 Contact Us
×
Similar Cameras
×
- +
A$1,592.00
Qty 1+
A$1,592.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
Pixelink
Mounting Threads:
¼-20 with Tripod Mount Adapter #26-179
Image Buffer:
Not Specified
Camera Family:
PL-D
Model Number:
PL-D775MU-BL
Imaging Sensor:
ON Semi MT9P031
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/2.5"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.7 x 4.28
Frame Rate (fps):
15.00
Pixel Depth:
8/12 bit
Exposure Time:
107μs - 2s
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
1 non-isolated trigger input, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
50.8 x 35 x 13.36 (excludes lens mount)
Weight (g):
35.8
Mount:
C-Mount
Housing:
Board Level
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
60
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
8-pin Molex 1.25mm Pitch
Machine Vision Standard:
USB3 Vision v1.0
Operating System:
Software Driver: Windows 32 and 64 bit

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.