Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 1m

See More by FLIR

Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 1m, #88-059

Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 1m, #88-059
×
Stock #88-059 3-5 days
×
- +
A$80.48
Qty 1+
A$80.48
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type:
Camera Accessory
Length of Cable (m):
1
Connector:
Male

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

FLIR Grasshopper®3 High Performance USB 3.0 Cameras are high-speed, 14-bit imaging cameras designed for demanding machine vision applications, including metrology, gauging, or inspection. The cameras feature a 128MB image buffer along with 2MB of flash memory. In addition to onboard image processing that includes color interpolation, gamma, and lookup table functionality, additional functionality is available using the included image capture software and SDK. FLIR Grasshopper®3 High Performance USB 3.0 Cameras feature high resolution and high sensitivity sensors. USB 3.0 cameras are ideal alternatives for Camera Link® systems.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.