Power Supply for Extra Large MT LED Illuminators

×
Stock #87-357 Clearance 3-5 days
×
- +
A$7.92
Qty 1+
A$7.92
Volume Pricing
Request Quote
Get Product Downloads
Input Voltage (V):
100-240 AC
Output Voltage (V):
48
Type of Illumination:
Power Supply
Output Current (A):
1.3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Power Supplies for Metaphase Technologies LED Illuminators are designed to provide power to a variety of Metaphase Technologies LED Illuminators. Power supplies are available for small, medium, large, and extra large illuminators.

Note: Please see product specifications for recommended power supply.