50 x 50mm White, Strobed, LED Backlight

See More by Advanced Illumination
Advanced Illumination High Intensity LED Backlights

Advanced Illumination High Intensity LED Backlights

×
Stock #83-287 Contact Us
×
- +
A$1,348.80
Qty 1+
A$1,348.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Model Number:
BL0202-WHI
Operating Temperature (°C):
0 to 65
Dimensions (mm):
72 H x 72 W x 12 D
LED Lifetime (hours):
50,000
Wavelength Tolerance (nm):
N/A
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of LEDs:
48.00
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Uniformity (%):
±6 over Illuminated Area (Dependent on Working Distance)
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Strobed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Provides Intense, Even Illumination
  • Low Profile Design
  • Multiple Active Area Options Available

Advanced Illumination LED Backlights provide intense, even illumination over a range of active areas. Featuring a 50,000-hour product lifetime and a projected light distribution of ±6% over the illuminated area, these lights are ideal for a range of industrial applications. These LED backlights feature a low-profile design with multiple active area options available. Advanced Illumination LED Backlights are offered in white, blue, green, red, and infrared. The backlights are available in 72 H x 72 W x 12 D size, or 123 H x 123 W x 19 D size. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.