8" x 8" Red Advanced Illumination Side-Fired Backlight

See More by Advanced Illumination
×
Stock #88-511 Contact Us
×
- +
A$1,822.40
Qty 1+
A$1,822.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Model Number:
BX0808-625-IC
Operating Temperature (°C):
0 to 60
Dimensions (mm):
267.5 L x 267.5 W x 20.1 D
Wavelength (nm):
625.00
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of Channels:
1.00
Active Area (inches):
8 x 8
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

24V power supply (#66-855) is required for operation.

Product Family Description

  • 30% Brighter than Comparable Surface Mount Light
  • Uniform, Low Heat Illumination

Advanced Illumination Side-Fired LED Backlights are high performance alternatives to surface mount lights. Advanced Illumination Side-Fired LED Backlights provide uniform, low heat illumination that is 30% brighter than surface mount lights of equal size. To simplify system integration, these backlights include mounting brackets and mounting channels for M6 nuts.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.