2.15" 625nm, LED Darkfield Illuminator

See More by Advanced Illumination
×
Stock #66-791 3-5 days
×
- +
A$632.00
Qty 1+
A$632.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Height (mm):
19.0
Inner Diameter (mm):
19.0
Model Number:
RL2115-660-24
Mount:
Standard
Operating Temperature (°C):
0 to +65
Outer Diameter (mm):
55.0
Mounting Threads:
M3 x 2
Wavelength (nm):
625.00
Working Distance (mm):
19 - 25.4
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of LEDs:
15.00
Number of Channels:
1.00
Field Coverage (mm):
6.4 - 12.7
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Note:
Requires a 24V power supply #66-855. European power supply #35-200 also available.
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity

Advanced Illumination Darkfield LED Illuminators are ideal for visually enhancing surface defects. LED intensity can be varied through the in line potentiometer. The 5" darkfield illuminator includes a mounting bracket for easy system integration.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.