2.95" White Advanced Illumination High Intensity Ring Light

See More by Advanced Illumination
×
Stock #88-484 3-5 days
×
- +
A$681.60
Qty 1+
A$681.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Diameter (mm):
74.90
Height (mm):
14.2
Inner Diameter (mm):
M35.5 x 0.5
Model Number:
RL121-WHI-IC
Operating Temperature (°C):
0 to 60
Outer Diameter (mm):
74.9
Weight (g):
164.00
Working Distance (mm):
75 - 150
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

24V power supply (sold separately) is required for operation.

Product Family Description

  • Slim Profile to Ease System Integration
  • High Brightness LEDs
  • Multiple Size, Wavelength, and Working Distance Options

Advanced Illumination High Intensity Ring Lights utilize an arrangement of high brightness LEDs to precisely illuminate a wide variety of imaging applications. Advanced Illumination High Intensity Ring Lights feature a slim profile to ease system integration, and are available in a variety of sizes, wavelengths, and working distance options. A manual intensity adjustment option is also available for added flexibility. 4.6” and 6” models are IP67 compliant. An adapter is also available for mounting the 2.95” ring light to M25 x 0.5 lenses.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.