Strobed, 470nm, High Intensity LED Spot Light

See More by Advanced Illumination
×
Stock #86-434 3-5 days
×
- +
A$1,249.60
Qty 1+
A$1,249.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Blue
Height (mm):
26.0
Model Number:
SL147-470-IS
Operating Voltage (V):
24.00
Dimensions (mm):
66.7 L x 62.0 W
Mounting Threads:
M4 Nut Channel for Mounting
Wavelength (nm):
470.00
Weight (g):
122.5
Working Distance (inches):
6 - 24
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Power Requirement:
90 - 264 V AC @ 47 - 63 Hz
Length of Cable (m):
1.5
Field Coverage (mm):
65.00
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Strobed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Description

Required 24V power supply #66-855 is sold separately.

Product Family Description

  • 65mm Coverage at 300mm Working Distance
  • M6 Thread for Mounting
  • Variable Intensity and Strobed Options

Advanced Illumination High Intensity LED Spot Lights are designed for applications requiring intense, structured illumination. Ideal for use with line scan cameras and for large area inspection, these high luminance spot lights provide soft and even illumination in a compact housing. Suitable for long working distance imaging applications, the LEDs are precision aligned with a proprietary targeting system to provide stable lighting, even illumination, and a long product lifetime.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.