Wide Beam LED Spot Light, IR

See More by Metaphase Technologies
×
Stock #86-428 Clearance 3-5 days
×
- +
A$127.92
Qty 1+
A$127.92
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Infrared
Diameter (inches):
3.15
Length (inches):
3.1
Wavelength (nm):
850.00
Power Supply:
#87-355 required for operation
Type of Illumination:
LED Illuminator
Manufacturer:
Metaphase Technologies
Field Coverage (m):
2m at 2m
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Power supply #87-355 is required for operation.

Product Family Description

  • 6X Brighter than a 60W Incandescent Floodlight
  • Low Power Consumption
  • Flicker-Free LED Illumination

LED illuminators feature a long lifespan and provide flicker and shadow free diffuse illumination absent of hotspots. With low power consumption and no warm-up time, LED illuminators are ideal for a wide variety of applications. Metaphase Technologies Wide Beam LED Spot Light is an ideal replacement for a 60W incandescent floodlight. The included mounting bracket increases versatility and allows for precise positioning. The spot light features a full heat sink to ensure long life and output stability. A mounting bracket is included with each spot light.

Note: Power supply #87-355 is required for operation.