16mm Focal Length Lens, 1" Sensor Format

16mm Focal Length Lens, 1

16mm Focal Length Lens, 1" Sensor Format, #63-245

×
Stock #63-245 Contact Us
×
Similar Products
×
- +
A$1,304.00
Qty 1+
A$1,304.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
52.90
Filter Thread:
M35.5 x 0.50
Maximum Diameter (mm):
42.0
Weight (g):
140
Horizontal Field of View, 1" Sensor:
44.3°
Maximum Image Circle (mm):
16.00
TV Distortion (%):
<1.0
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
16.00
Maximum Sensor Format:
1"
Working Distance (mm):
300 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
< -1.0%
Lens Wavelength Range:
VIS

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 6mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput (f/1.4) and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 8 focal lengths from 6mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.