TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens

12mm Focal Length

12mm Focal Length
×
Stock #63-777 Contact Us
×
- +
A$1,233.00
Qty 1+
A$1,233.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
46.18
Horizontal Field of View, 1/2" Sensor:
65.5mm - 30.2°
Horizontal Field of View, 2/3" Sensor:
91mm - 41.1°
Filter Thread:
M30.5 x 0.50 (Female)
Maximum Diameter (mm):
36
Weight (g):
103
Horizontal Field of View, 1/3" Sensor:
48.8mm - 22.8°
Maximum Rear Protrusion (mm):
0
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0268
Horizontal Field of View @ Max Sensor Format:
91mm - 41.1°
Number of Elements (Groups):
10 (6)
Horizontal Field of View, 1/1.8" Sensor:
73.9mm - 33.9°
Horizontal Field of View, 1/2.5" Sensor:
59.2mm - 27.5°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.099
Maximum Sensor Format:
2/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.8 - f/16
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
17.53
Horizontal Field of View, 1/4" Sensor:
36.5mm - 17.1°
Object Space Principal Plane (mm):
26.28
Image Space Principal Plane (mm):
2.98
Field of View at Max Sensor Format:
Horizontal: 91mm - 41.1°
Vertical: 67.6mm - 31.2°
Diagonal: 115.2mm - 50.7°
Maximum Distortion (%):
-3.15
Exit Pupil Position (mm):
-29.39
Optimized Working Distance (mm):
150 - 500
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
  • High Resolution (HR), FA Lens for Machine Vision
  • 8.5mm to 35mm Focal Length

TECHSPEC® HR Series Fixed Focal Length Lenses have multiple options available for each focal length to accommodate a variety of optimized working distance ranges. These lenses are ideal for machine vision (MV) and factory automation (FA) applications. TECHSPEC HR Series Fixed Focal Length Lenses are perfect for use on high-end 5 MegaPixel and 9 MegaPixel sensors that require resolution and high contrast. All lenses are C-Mount and feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Distortion Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Distortion Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Relative Illumination Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Relative Illumination Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#63-777, 12mm, 150-500mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4

Technical Information

 Dimensions

Focal Length (mm)

A (mm) B (mm) C (mm)
8.5 42.5 44.5 33.5
12 36 41.07 35
12 36 41.37 35
12 36 41.19 35
16 37 44 36
16 37 44 36
25 37.5 34.4 36
25 37.5 33.7 36
25 37.5 33.7 36
35 37.5 45 36
35 37.5 45 36