Schneider 50mm F-Mount Lens

×
Stock #85-188 Contact Us
×
- +
A$2,504.00
Qty 1+
A$2,504.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
180.00
Iris Option:
Variable
Length (mm):
23.40
Filter Thread:
M43.0 x 0.75
Maximum Diameter (mm):
49.0
Weight (g):
203.00
Maximum Rear Protrusion (mm):
19.8
Maximum Image Circle (mm):
43.30
Horizontal Field of View, 35mm Sensor:
38.7°
Note:
Optimized Working Distance: 220mm - ∞
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
50.00
Maximum Sensor Format:
35mm (43.3mm Image Circle)
Working Distance (mm):
156 - ∞
Mount:
F-Mount
Aperture (f/#):
f/2.2 - f/16
Distortion (%):
<0.5
Coating:
400 - 1000 BBAR
Lens Wavelength Range:
VIS-NIR Color Corrected

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
  • Color Corrected for Spectral Range of 400 – 1000nm
  • 28mm to 100mm Focal Length

Ideal for surface inspection and line scan applications, Schneider Large Format F-Mount VIS-NIR Lenses offer low distortion and uniform performance across the entire focal plane. Featuring a lockable focus and iris, these lenses have been optically corrected for the 400 – 1000nm wavelength range. They can cover up to 35mm format sensors (43.3mm sensor diagonal). Schneider Large Format F-Mount VIS-NIR Lenses has been highly toleranced to eliminate tilt in the image plane, providing repeatable and accurate results.