2X, PLAN InfiniFlex HD Compact Lens

See More by Infinity Photo-Optical Company
×
Stock #89-948 Contact Us
×
- +
A$1,552.00
Qty 1+
A$1,552.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
53.20
Horizontal Field of View, 1/2" Sensor:
3.2mm
Maximum Diameter (mm):
15.0
Numerical Aperture NA:
0.13
Note:
PLAN design for increased full field imaging
Type:
Fixed Magnification Lens
Primary Magnification PMAG:
2X
Maximum Sensor Format:
2/3"
Working Distance (mm):
20.00
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Multiple Options Available by Combining Main Bodies and Amplifiers
  • High Light Throughput and Resolution with 0.13 NA
  • Standardized 20mm Working Distance

InfiniFlex™ HD Compact Lenses are high performance micro imaging lenses designed to maximize system resolution. These lenses support up to 2/3” format sensors and feature an easy-to-use, patent-pending design. Simply choose a main body and an optional amplifier to reach magnifications ranging from 2X to 12X. The 2X PLAN version is designed specifically for increased full field imaging. For applications requiring brightfield or darkfield illumination, a 21mm Ring Light Adapter is available and allows a ring light to be moved along the body of the 15mm diameter lens to permit full angular illumination. A retainer is also available for integrating a 20mm filter in between the lens and the camera. Because the InfiniFlex™ HD Compact Lenses share similar dimensions as the InfiniStix™ Imaging Lenses, the two lenses can be used together to achieve high resolutions and increased depth of field.