TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Hypercentric Lens for 1/2" Sensors

Hypercentric Lenses

×
Stock #86-585 3-5 days
×
- +
A$4,888.00
Qty 1+
A$4,888.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
160.00
Maximum Diameter (mm):
55.9
Maximum Viewing Angle, MVA (°):
33.00
Note:
Circular Image on Max Sensor
Near Aperture, T (mm):
37.2
Type:
Hypercentric Lens
Maximum Sensor Format:
1/2"
Working Distance (mm):
20.1
Mount:
C-Mount
Convergence Point Distance, CPD (mm):
28.2
Depth of Field (mm):
14.00
Far Aperture, B (mm):
10.4
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Simultaneously Images the Sides and Top of an Object
  • Up to 2/3" Hypercentric or Pericentric Lens
  • C-Mount Lens
  • Ideal for Component Inspection

TECHSPEC® Hypercentric Lenses provide a converging view of an object, focusing on the top and surrounding sides simultaneously, and are used to eliminate the need for multiple camera and imaging lens setups in machine vision inspection or identification applications. TECHSPEC® Hypercentric Lenses are ideal for inspecting parts such as pharmaceutical vials, batteries, or automotive parts. These imaging lenses provide a conical-shaped working area, and are optimized for use with monochromatic light. When 0.5 – 1.5mm spacers are positioned between the lens and camera, TECHSPEC® Hypercentric Lenses can also be used as long working distance borescopes, simultaneously focusing on the internal walls and bottom surface of an object. The borescope working distance is the area past the convergence point (CP) of the standard working area. The use of larger spacers increases the borescope focus distance.

Note: All specifications are defined at 660nm.