1.60X Mag, InfiniGage CW Precision Spacer

See More by Infinity Photo-Optical Company
×
Stock #64-876 3-5 days
×
- +
A$104.00
Qty 1+
A$104.00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
4mm
Horizontal Field of View, 1/3" Sensor:
3mm
Type:
Lens Accessory
Working Distance (mm):
23.00
Mount:
C-Mount
Compatible Lens:
Magnification:
1.6X

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Accurate Measurements Based on Field of View
  • 7 Spacer Options for a Wide Range of Magnifications
  • UV Option Available

The InfiniGage™ main lens mates with seven precision spacers for multiple magnification and working distance choices. Simply set InfiniGage™ to the desired magnification and begin making accurate measurements. The Infinigage™ accepts 11.8mm to 12.5mm diameter filters for polarization or color analysis without changing outer dimensions. The InfiniGage™ can be doubled in magnification by simply adding a DL Doubler Tube, reducing the FOV by a factor of two. The Infinigage™ is also available in UV which is optimized for best performance from 250nm-700nm.

Note: InfiniGage™ CW option is only compatible with CW Precision Spacers.

Technical Information

Additional Imaging Specifications
  Magnification Working Distance Field of View on ½" Sensor Field of View on 1/3" Sensor
InfiniGage Precision Spacer with 2X Amplifier (Optional) 0.25X 286mm 25.6mm 19.2mm
0.5X 155mm 12.8mm 9.6mm
0.66X 120mm 9.7mm 7.3mm
1.0X 85mm 6.4mm 4.8mm
1.3X 72mm 4.9mm 3.6mm
1.5X 67mm 4.3mm 3.2mm
2.0X 52mm 3.2mm 2.4mm