ST Main Body with Iris, T-Mount, KC VideoMax

#86-890: ST Main Body with Iris, T-Mount, KC VideoMax

#86-890: ST Main Body with Iris, T-Mount, KC VideoMax

#86-890: ST Main Body with Iris, T-Mount, KC VideoMax Model KC VideoMax shown w/ Optional Aux Lens
×
Stock #86-890 3-5 days
×
- +
A$4,840.00
Qty 1+
A$4,840.00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
0.10X - 0.21X: 64 - 30mm
0.2X - 0.5X: 32 - 12.8mm
Weight (lbs):
0.54
Note:
0.2X - 0.5X w/ Auxiliary Lens, Working Distance: 940 - 405mm
Type:
Long Distance Microscope
Primary Magnification PMAG:
0.10X - 0.21X
Maximum Sensor Format:
35mm
Working Distance (mm):
965 - 1,880
Mount:
M42 x 0.75 (T-Mount)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Telephoto, Macroscope or Microscope Capability
  • Focuses from Infinity to 63mm (with IF Objectives)
  • Objectives Available to Provide Smaller FOVs and WDs

Designed to meet demanding imaging applications, the KC (with all 5 objectives) microscope lens provides primary magnification from 0.10-3.0X. Optional adapters for Mitutoyo and Achrovid™ infinity-corrected objectives and RMS objectives allow the KC to be used as a conventional microscope, without the bulk of traditional microscope bodies or inconvenience of adapting conventional microscopes to video cameras.

This microscope lens was designed as a gauging lens, with both large working distance and high magnification. Suitable for both off-line quality control and on-line inspection in production, especially for measurement and flaw inspection. LDL and LFA adapters thread onto C-Mount. LFA provides coverage for large format cameras (F-Mount adapter included, 24 x 36mm max sensor). Interchangeable objectives thread onto main body.

A fiber optic illuminator and a ring light guide are also recommended when using the IF4 objective. A coaxial attachment, #56-191 can be used for applications requiring coaxial illumination.

Motorized InFocus™ KC Video Lens

The motorized KC lens comes complete with encased focus DC Gear-motor with rubber o-ring belt drive and bracket, CE analog control unit, motor/controller cable, and CE universal power supply (110V and 220V operation). The control unit allows the user to vary focus as well as the speed and direction at which focusing occurs.

Technical Information

 
Objective IF1 IF2 IF3 IF3.5 IF4
Primary Magnification 0.36 - 0.75X 0.51 - 0.91X 0.80 - 1.28X 1.80 - 2.29X 2.29 - 2.98
Field of View (½" Sensor / Horiz.) 18 - 8mm 12.5 - 7mm 8 - 5mm 3.55 - 2.8mm 2.8 - 2.15mm
Working Distance (mm) 490 - 272 343 - 220 213 - 156 100 - 83 73 - 63

Note: Main body is required for these objectives.