9-90mm FL High Resolution Varifocal Lens

#68-668

#68-668 #68-665
×
Stock #68-667 3-5 days
×
- +
A$744.00
Qty 1+
A$744.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
253 - 94
Length (mm):
93.00
Horizontal Field of View, 1/2" Sensor:
41.1° - 4.2°
Filter Thread:
M43 x 0.75
Weight (g):
194.00
Note:
Day-Night
Type:
Varifocal Lens
Diameter (mm):
45.00
Focal Length FL (mm):
9.00 - 90
Maximum Sensor Format:
1/2"
Working Distance (mm):
300 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.8 - Closed
Lens Wavelength Range:
VIS

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Description

CS-Mount lenses are not compatible with C-Mount cameras.

Product Family Description

  • Low Distortion and Day/Night Options
  • Focal Lengths from 4.4mm - 90mm
  • C-Mount Versions

Megapixel Varifocal Lenses are the ideal choice when you need a specific field of view that corresponds to a non-standard focal length. They make system integration straightforward while allowing for fine tuning, and also create the flexibility so the lenses can be integrated across multiple applications. Day/Night varifocal lenses are the perfect choice when you need to extend your imaging system into the NIR without sacrificing visible imaging. Megapixel Varifocal Lenses have C-Mount versions. The lenses feature focal lengths from 4.4 to 90mm.