6 Watt, 230V, 365nm UV Curing Lamp

6 Watt, 230V, 365nm UV Curing Lamp, #86-805

×
Stock #86-805 3-5 days
×
- +
A$489.60
Qty 1+
A$489.60
Volume Pricing
Request Quote
Get Product Downloads
Power Requirement:
6W, 230V
Wavelength (nm):
365.00
Irradiance at 76.2mm (μW/cm2):
2300

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Stands are not included, but recommended for hands free curing or analysis.

Product Family Description

  • 4-Watt and 6-Watt Models Centered at 365nm
  • Stands are Available for Hands Free Curing
  • Portable, High Intensity Design

Handheld UV Curing Lamps are portable benchtop lamps designed for a variety of applications including the fluorescence of stained gels, sterilization, or UV curing. These lamps feature ergonomically designed handles with conveniently placed on/off switches. These lamps are portable, with a high-intensity design. Handheld UV Curing Lamps are ideal for quickly curing Edmund Optics’ full line of Norland Optical Adhesives. These lamps are available in 4-watt and 6-watt models centered at 365nm.  

Note: Stands are not included, but are recommended for hands free curing or analysis.