1064nm 0 - 450mW, Fiber-Coupled Laser

Fiber-Coupled Laser System

×
Stock #62-698 Clearance Contact Us
×
- +
A$8,608.00
Qty 1+
A$8,608.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
+10 to +30
Output Power (mW):
450 (Maximum)
Dimensions (mm):
76.2 L x 152.4 W x 254.0 H
Fiber Diameter (μm):
100
Wavelength (nm):
1,064.00
Weight (kg):
2.95
Wavelength Tolerance (nm):
±10
Operating Humidity:
5 to 95%, non-condensing
Modulation Frequency (kHz):
DC-20, TTL
Length of Cable (m):
0.5
Beam Divergence (NA):
0.22, Nominal
Output Type:
Fiber-Coupled
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Color:
Infrared
Connector:
SMA
Input Voltage (V):
100 - 240 AC
Bandwidth (nm):
<3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Power Delivery By High Brightness Fiber
  • Visible and Infrared Wavelengths
  • Stand-Alone System
  • Compact, TEC with Forced Air Cooling

These systems provide up to 450mW of continuous power and combine a high brightness glass fiber coupled to a laser diode with a thermoelectric cooler, heatsink, fan, power supply and component electronics all in one package. Their unique design includes an external TTL modulation port (BNC connector). LCD display shows output as current values (mA). Fiber Pigtail at laser interface is not removable. Note that stated maximum output power is at fiber tip face. All units are sealed in box. User cannot access diode or diode-fiber interface. Fiber uses non-epoxy high power connector with the industry standard termination for high power lasers, SMA. Intense spots as small as 0.3mm dia. can be projected. Uses actively aligned AR coated aspheric optics.

Optional Collimator Lenses can be threaded directly onto SMA connector of the emitting fiber.