Coherent® EnergyMax 1110855 | 300nJ-600μJ, DB25

See More by Coherent®
Coherent® EnergyMax Laser Energy Sensors

Coherent® EnergyMax Laser Energy Sensors

×
Stock #66-281 Contact Us
×
- +
A$2,504.00
Qty 1+
A$2,504.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
10
Connector:
DB25
Model Number:
J-10MB-LE
Coherent Part Number: 1110855
Type of Sensor:
Pyroelectric
Length of Cable (m):
2.5
Linearity (%):
±3
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
1064
Noise Equivalent Energy (μJ):
<0.02
Maximum Repetition Rate (pps):
1000
Maximum Incident Beam Power (W):
4
Maximum Pulse Width (μs):
17
Compatible Meters:
Wavelength Range (nm):
190 - 12000
Maximum Incident Energy Density:
500mJ/cm2 (10ns, 1064nm)
Energy Range:
300nJ - 600µJ
Preferred Meter:

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • ISO 17025 Certified
  • Embedded Spectral Compensation Characteristics
  • Automatic Temperature Compensation

Coherent® EnergyMax Laser Energy Sensors are designed for a variety of demanding laser measurement applications. These energy sensors, available in meter or meterless USB configurations, incorporate a diffuse coating to minimize specular reflection and feature large active areas. The J-50MB-YAG combines the MaxBlack coating with a diffuser for use with high energy lasers of up to 3J. Coherent® EnergyMax Laser Energy Sensors utilize onboard sensors to automate temperature compensation for improved measurement accuracy.