Coherent® High Sensitivity Optical Power Sensor 1168337 | UV/VIS, 325-1065nm (USB)

See More by Coherent®
×
Stock #68-625 Contact Us
×
- +
A$3,000.00
Qty 1+
A$3,000.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
10.0
Model Number:
USB UV/VIS
Coherent Part Number: 1168337
Type:
Meterless
Type of Sensor:
Silicon
Length of Cable (m):
2.5
Computer Interface:
USB
Maximum Incident Beam Power (mW):
100
Minimum Incident Beam Power (nW):
5000
Calibration Uncertainty (%):
±1
Cooling Method:
Air
Noise Equivalent Power NEP (nW):
100
Power Range:
10µW - 100mW
Wavelength Range (nm):
325 - 1065

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters.