Coherent® High Sensitivity Optical Power Sensor 1098401 | UV, 250-400nm

See More by Coherent®
×
Stock #88-413 3-5 days
×
- +
A$1,544.00
Qty 1+
A$1,544.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
6.0
Model Number:
OP-2 UV
Coherent Part Number: 1098401
Type of Sensor:
Silicon
Length of Cable (m):
1.8
Computer Interface:
DB-25
Maximum Incident Beam Power (mW):
30
Minimum Incident Beam Power (nW):
10
Calibration Uncertainty (%):
±8
Cooling Method:
Air
Resolution (nW):
1
Power Range:
10nW - 30mW
Compatible Meters:
Wavelength Range (nm):
250 - 400

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters.