Coherent® FieldMaxII-TO Laser Power Meter 1098579

See More by Coherent®

Sensor sold separately

×
Stock #88-411 3-5 days
×
- +
A$2,024.00
Qty 1+
A$2,024.00
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
1098579
Length (mm):
200.00
Operating Temperature (°C):
+5 to +40
Resolution:
0.1% Full Scale
Type:
Power Only
Width (mm):
100.00
Weight (kg):
1.0
Depth (mm):
40
Power Supply:
100-240 V AC, 50/60 Hz OR Rechargeable NiMH Battery Pack
Storage Temperature (°C):
-20 to +70
Computer Interface:
USB
Display Accuracy (%):
±2
Calibration Uncertainty (%):
±1.0
Analog Output:
0 to 1, 2, or 5 V (Selectable)
Power Sampling Rate (Hz):
10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz.