Coherent® PowerMax Wand 1299161 | 325 - 1065nm

See More by Coherent®
×
Stock #88-425 3-5 days
×
- +
A$3,376.00
Qty 1+
A$3,376.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
8
Type of Optics:
Diffuse Quartz
Type of Sensor:
Silicon
Length of Cable (m):
2.5
Linearity (%):
±1
Computer Interface:
USB
Calibration Uncertainty (%):
±1
Calibration Wavelength (nm):
514
Spectral Compensation Accuracy (%):
±4 (325 - 900nm)
±5 (900 - 1065nm)
Cooling Method:
Air
Maximum Incident Power Density (W/cm2):
20
Response Time (s):
0.5
Power Range:
8.5μW - 140mW
Wavelength Range (nm):
325 - 1065
Noise Equivalent Power:
170nW

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Sensitivity Silicon Photodiode
  • Slim Profile
  • Ideal for CW or Pulsed Laser Measurements

The Coherent® PowerMax Wand utilizes a high-sensitivity silicon photodiode for continuous wave or pulsed laser measurement from the ultraviolet to the infrared. The Coherent PowerMax Wand is ideal for power measurements from 8.5μW to over 140mW depending on the laser wavelength, and for pulsed lasers greater than 50pps. This USB-powered laser measurement device utilizes spectrally calibrated filters to attenuate the laser beam, allowing for a higher average power measurement than is typically possible with a photodiode.