EO Premier Power/Energy Meter

#89-306

×
Stock #89-306 Contact Us
×
- +
A$3,600.00
Qty 1+
A$3,600.00
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
210 x 122 x 45
Type:
Average Power, Single Shot Energy
Weight (g):
670
Type of Sensor:
Computer Interface:
USB, USB Key, Ethernet, RS-232, Analog Output, External Trigger
Type of Display:
112.9 x 84.7mm Touch Screen Color LCD, 640 x 480 pixels
Accuracy (%):
0.25 (±5μV)
Note:
EO Premier Power/Energy Meter
Display Settings:
Real Time, Scope, Needle, Averaging and Stats
Stats:
Value, Min, Max, Standard Deviation, RMS & PTP Stability, Time
Interface Languages:
English, French, German and Japanese

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Premier Laser Power and Energy Meter Features Touch Screen Display
  • Deluxe Laser Power Meter Features Digital Display
  • USB Laser Power Meter Features Direct Interface to Computer
  • Edmund Optics Power and Energy Detectors Sold Separately

Edmund Optics® Laser Power and Energy Meters are offered in a range of models to meet different user requirements. The Premier Laser Power and Energy Meter reads all EO power and energy detectors and features a 640 x 480 resolution, 5.6” diagonal, color touch screen display. The Premier provides multiple real-time statistical functions such as standard deviation, RMS and PTP stability, and pulse number and repetition rate, along with the ability to save data directly to a USB key. The Deluxe Laser Power Meter is designed for use with thermopiles and optical detectors. The Deluxe’s ergonomic and low power design can last 670 hours on just four AA batteries, features a large 76 x 57mm display, and provides single-button access to all functions. The USB Laser Power Meter is also for use with thermopile and optical detectors and can be connected directly to a PC using the including software and the port powered-USB interface.

Note: Manuals are available for download for all models.