0.210 - 1.08μm, 11mW, Silicon Power Detector

Photodetector with Attenuator

×
Stock #89-310 3-5 days
×
- +
A$1,880.00
Qty 1+
A$1,880.00
Volume Pricing
Request Quote
Get Product Downloads
Filters Included :
OD 0.3 Attenuator
Dimensions (mm):
38.1 Dia. x 27.4 T
Weight (g):
130
Weight (kg):
0.13
Type of Sensor:
Silicon
Active Area (mm):
10
Maximum Incident Beam Power (mW):
11
Maximum Incident Beam Power (W):
0.011
Maximum Incident Power Density (W/cm2):
100
Maximum Incident Power Density (kW/cm2):
0.1
Noise Level:
10 pW
Compatible Meters:
Premier (#89-306)
Deluxe (#89-305)
USB (#89-307)
Wavelength Range (nm):
210 - 1080
Wavelength Range (μm):
0.210 - 1.08

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.