Laser Prisms

Custom and
Volume Manufacturing

Learn More

Filter
17547 Unmounted Hollow Roof Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Redirecting Light in One Axis
  • Hollow Design Minimizes Dispersion
  • Replaces Solid Roof or Porro Prisms in Optical Assemblies
Mounted Fused Silica Corner Cube Retroreflectors Mounted Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • ¼-20 Tapped Holes for Easy Mounting
  • Excellent Transmission in the UV
  • Useful for Surveying and Alignment
  • Also Available Unmounted
Fused Silica Wedge Prisms Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Deviates Laser Beam Path from 0.5° - 5.0°
  • Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
  • Ideal for High Power Beam Steering Applications
Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • λ/20 Surface Flatness
  • <0.25% Reflection for Nd:YAG Applications
  • 5 - 25mm Sizes Available
&lambda;/20 UV Fused Silica Right Angle Prisms λ/20 UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • λ/20 Surface Flatness
  • UV Fused Silica Substrate
  • Laser Optic Quality
Anamorphic Prism Pairs Anamorphic Prism Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Converts Elliptical Beam to Circular
  • Anti-Reflection Coated for Common Diode Wavelengths
  • Mounted and Unmounted Versions Available
High Power Laser Line Right Angle Prisms High Power Laser Line Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available
Hollow Retroreflectors Hollow Retroreflectors
  • Incident Light is Reflected Back to the Source
  • Hollow Lightweight Design
  • No Material Absorption or Chromatic Aberration
Laser Line Right Angle Prisms Laser Line Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, YAG, and Diode Sources
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available
Mounted N-BK7 Corner Cube Retroreflectors Mounted N-BK7 Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted
N-BK7 Corner Cube Retroreflectors N-BK7 Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Incident Light is Reflected Back to the Source
  • Down to 3 Arcsecond Beam Deviation
  • Useful for Surveying and Alignment
  • Also Available Mounted
Risley Prism Mount Risley Prism Mount
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
  • Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
  • Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
  • Mount Can be Used with Either a Single or Pair of Wedge Prisms
Ultrafast Dispersion-Compensating Prisms Ultrafast Dispersion-Compensating Prisms
  • Polished at Brewster’s Angle to Minimize Reflection Loss
  • Use Intracavity for Dispersion Compensation
  • Use Extracavity to Manipulate Pulse Characteristics
UV Fused Silica Corner Cube Retroreflectors UV Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Incident Light is Reflected Back to the Source
  • Excellent Transmission in UV
  • Useful for Surveying and Alignment
  • Additional Corner Cube Retroreflectors Available
N-BK7 Wedge Prisms N-BK7 Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Beam Steering
  • 0.5° - 15° Beam Deviation Options
  • Available Uncoated or Anti-Reflection Coated
  • Anamorphic Prism Pair Also Available

Laser Optics

Laser Prisms are used to redirect laser beams in a number of beam steering or beam manipulation applications. Laser Prisms use a variety of substrates, coatings, or a combination of the two to achieve high reflectivity of a particular range of wavelengths. Laser Prisms are designed to internally reflect a laser beam off of multiple surfaces in order to redirect the beam path. Laser Prisms come in several types including anamorphic, right angle, or retroreflector varieties designed for different kinds of beam deviation.

Edmund Optics offers a wide range of Laser Prisms suited for many beam steering or beam manipulation needs. Anamorphic Prisms Pairs are designed for both beam direction as well as image manipulation. Right Angle Prisms are a common prism type that reflects a laser beam off the prism’s inner surface at a 90° angle. Retroreflectors reflect light off their many surfaces to direct a laser beam back at its source.

×