5X EO HR Infinity Corrected Objective

5X EO HR Infinity Corrected Objective (#58-371)

5X EO HR Infinity Corrected Objective (#58-371)

×
Stock #58-371 Contact Us
×
- +
A$3,595.20
Qty 1-4
A$3,595.20
Qty 5+
A$3,416.00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.80mm
Field Stop Diameter (mm):
11.00
Focal Length FL (mm):
40.00
Model Number:
28-20-44-000
Length excluding Threads (mm):
61.00
Magnification:
5X
Maximum Diameter (mm):
34
Numerical Aperture NA:
0.225
Mounting Threads:
M26 x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
1.5
Depth of Field (μm):
10.90
Operating Temperature (°C):
+23 ±5
Operating Humidity:
30 - 70%
Working Distance (mm):
34.00
Weight (g):
210.00
Wavelength Range (nm):
400 - 700
Style:
Infinity Corrected
Parfocal Length (mm):
95
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Resolving Power
  • Designed for use in Zoom Lens Systems
  • Features Mitutoyo Standard M26 x 36 TPI Threads

EO High Resolution Infinity Corrected Objectives are designed for high resolution over a small field of view. These objectives feature Mitutoyo standard M26 x 36 TPI threads and a 95mm parfocal length which allows them to be used interchangeably with Mitutoyo microscopes and accessories. While usable with Mitutoyo microscopes and accessories, these objectives perform best when used in a zoom lens system. EO High Resolution Infinity Corrected Objectives feature near-diffraction limited on axis performance. For longer working distance objectives that can be used in Mitutoyo systems, see our EO Infinity Corrected Long Working Distance Objectives.