G Plan Apo 50X Objective

See More by Mitutoyo
×
Stock #87-217 3-5 days
×
- +
A$7,281.60
Qty 1+
A$7,281.60
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
3.5
Horizontal Field of View, 1/2" Sensor:
0.13mm
Horizontal Field of View, 2/3" Sensor:
0.18mm
Focal Length FL (mm):
4.00
Model Number:
378-848-3
Length excluding Threads (mm):
81.10
Magnification:
50X
Maximum Diameter (mm):
34
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.50
Mounting Threads:
M26 x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
0.6
Depth of Field (μm):
1.10
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%
Working Distance (mm):
13.89 (15.08 through compatible cover glass)
Weight (g):
320.00
Wavelength Range (nm):
436 - 656
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Parfocal Length (mm):
96.19
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Infinity Corrected, Plan Apochromatic Designs
  • Can Observe Objects through 3.5mm Thick Glass
  • Ultra-Long Working Distances

Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives are ideal for imaging through glass in a variety of brightfield inspection microscopy applications, including inspecting LCDs, semiconductors, or flat screen television monitors, or for imaging into a vacuum. These G Plan APO objectives can also be used in a range of life science applications, such as imaging through a coverslip or mediums like agar, water, or nutrients. Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives feature excellent color reproducibility and a flat image surface over the entire field of view.