5X Nikon CFI60 TU Plan Epi Infinity Corrected Obj

See More by Nikon
#58-515: 5X Nikon CFI60 TU Plan Epi

#58-515: 5X Nikon CFI60 TU Plan Epi

×
Stock #58-515 Contact Us
×
- +
A$1,510.40
Qty 1+
A$1,510.40
Volume Pricing
Request Quote
Get Product Downloads
Field of View (mm):
4.40
Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.76mm
Focal Length FL (mm):
40.00
Model Number:
MUE12050
Length excluding Threads (mm):
36.30
Magnification:
5X
Maximum Diameter (mm):
29
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.15
Mounting Threads:
M25 x 0.75
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
2.0
Depth of Field (μm):
12.22
Field of View, 25 Diameter Field Eyepiece (mm):
5.00
Field of View, 22 Diameter Field Eyepiece (mm):
4.4
Working Distance (mm):
23.5
Weight (g):
100.00
Style:
Infinity Corrected
Manufacturer:
Nikon
Field Number (mm):
22
Parfocal Length (mm):
60
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Excellent Color Reproduction
  • Long Working Distance and High NA
  • High Contrast with Minimal Flare
  • Strain Free

Nikon CFI60 Infinity Corrected Brightfield Objectives are designed to meet advanced imaging requirements and are the culmination of Nikon’s optical technology. The objectives offer increased brightness and the highest possible combination of working distance and numerical aperture (for light gathering ability) due to the 60mm parfocal distance and a large barrel diameter. Designed to correct lateral and axial chromatic aberrations over the entire field of view, these objectives produce high contrast and high-resolution images. Nikon CFI60 Infinity Corrected Brightfield Objectives have excellent color reproduction, strain free. These brightfield objectives are offered in magnifications from 5X up to 100X.  

The accessory tube lens (#58-520) can be used to focus light from the infinity corrected objective onto the image plane. For optimal performance, the distance between the tube lens and the objective’s shoulder should be kept within 100-200mm. This spacing allows accessories to be inserted in the optical path to accommodate specific needs. This tube lens can be integrated into C-Mount systems using the Nikon Tube Lens to C-Mount Holder (#11-150).

Note: The four socket head cap screws must be removed to place the tube lens within the Nikon Tube Lens to C-Mount Holder.

Technical Information

Dimensions
  5X 10X 20X 50X 100X
A 29.0mm 29.0mm 29.0mm 30.0mm 30.0mm
B 36.3mm 42.4mm 40.9mm 48.9mm 55.4mm
C 20.0mm 17.0mm 22.5mm 21.5mm 21.5mm