20X Objective, Nikon CFI Super Fluor

See More by Nikon
×
Stock #88-376 Contact Us
×
- +
A$10,108.80
Qty 1+
A$10,108.80
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
0.17
Field of View (mm):
1.10
Horizontal Field of View, 1/2" Sensor:
0.32mm
Horizontal Field of View, 2/3" Sensor:
0.44mm
Model Number:
MRF00201
Length (mm):
58.90
Length excluding Threads (mm):
58.90
Magnification:
20X
Maximum Diameter (mm):
33.5
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.75
Mounting Threads:
M25 x 0.75
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Working Distance (mm):
1.0
Weight (g):
198.00
Style:
Infinity Corrected
Manufacturer:
Nikon
Field Number (mm):
22
Parfocal Length (mm):
59.9
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Superior UV Transmission
  • High Numerical Aperture Designs
  • Feature Low Auto-Fluorescence Materials

Nikon CFI Super Fluor Objectives are designed to provide superior transmission to ultraviolet applications operating down to 340nm, including for use with fluorochromes indo-1, fura-2, and fluo-3, or for photo-activation of caged compounds. Nikon CFI Super Fluor Objectives are designed using low auto-fluorescence materials along with high numerical apertures to guarantee sharp, bright fluorescence images. These microscope objectives have been optimized for improved signal-to-noise ratios at short wavelengths.

Technical Information

Dimensions (mm)
Stock No. Magnification Parafocal Length
A B C D
#88-374 4X 60.06 30.0 44.4 19.7 M25 x 0.75
#88-375 10X 60.06 32.0 58.7 8.0 M25 x 0.75
#88-376 20X 60.06 33.5 58.9 9.0 M25 x 0.75
#88-377 40X 60.06 33.0 59.6 7.5 M25 x 0.75