Olympus UPLFLN 20X Objective

See More by Olympus

Olympus Plan Fluorite Objectives

×
Stock #86-819 3-5 days
×
- +
A$1,859.20
Qty 1+
A$1,859.20
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
0.17
Field of View (mm):
1.3
Focal Length FL (mm):
9.00
Model Number:
1-U2B5252
Length excluding Threads (mm):
42.80
Magnification:
20X
Maximum Diameter (mm):
26
Numerical Aperture NA:
0.50
Mounting Threads:
RMS / 20.32mm x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Resolving Power (μm):
0.67
Depth of Field (μm):
1.10
Working Distance (mm):
2.10
Weight (g):
120
Wavelength Range (nm):
380 - 900
Style:
Infinity Corrected
Manufacturer:
Olympus
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Regulatory Compliance

Certificate of Conformance:

Product Family Description

  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Excellent Transmission in the UV
  • High Numerical Apertures and Oil Immersion Options Available
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Fluorite Objectives are multi-purpose objectives that utilize advanced multi-coatings to provide excellent flat field images from the UV to NIR. The objectives offer high signal-to-noise ratios, excellent resolution, and high contrast imaging capability. These objectives are ideal for brightfield microscopy or Nomarski differential interference contrast (DIC) observations, in addition to darkfield or fluorescence microscopy, or specific polarization techniques. Olympus Plan Fluorite Objectives are available in 4X up to 100X magnification. High Numerical Apertures and Oil Immersion options are available. Additional Olympus Infinity Corrected Objectives are also offered.  

Technical Information

 
  Stock # A B C D E F G
UPLFLN 4X 86-817 27.9 2.8 0.0 18.0 18.0 24.0 4.5
UPLFLN 10X 86-818 34.9 10.1 0.0 13.6 13.6 24.0 4.5
UPLFLN 20X 86-819 42.8 5.3 2.3 9.4 15.8 26.0 4.5
UPLFLN 40X 86-820 44.4 5.1 4.0 8.5 16.0 26.0 4.5
UPLFLN 60X 86-822 44.7 5.2 2.7 8.6 17.0 29.0 4.7
UPLFLN 100X (Oil Immersion) 86-823 44.7 5.5 3.0 7.0 17.2 28.0 4.5