Olympus SLMPLN 100X Objective

See More by Olympus

#86-826

×
Stock #86-826 Contact Us
×
- +
A$11,060.80
Qty 1+
A$11,060.80
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
N/A
Field of View (mm):
0.26
Focal Length FL (mm):
1.80
Model Number:
1-U2M275
Length excluding Threads (mm):
37.40
Magnification:
100X
Maximum Diameter (mm):
26
Numerical Aperture NA:
0.60
Mounting Threads:
RMS / 20.32mm x 36 TPI
Transmission (%):
T> 90 from 400-700nm
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Resolving Power (μm):
0.56
Depth of Field (μm):
0.76
Working Distance (mm):
7.6
Weight (g):
100
Wavelength Range (nm):
400 - 700
Style:
Infinity Corrected
Manufacturer:
Olympus
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Regulatory Compliance

Certificate of Conformance:

Product Family Description

  • Ideal for Brightfield Microscopy
  • Ultra-Long Working Distances Reduce Risk of Specimen Damage
  • Over 90% Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives are ideal for electronic assembly, semiconductor inspection, or other flat field inspection applications where resolution is critical. Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives provide excellent performance, ultra-long working distances, and superior image clarity.

Technical Information

 Stock #ABCDEFG

 
SLMPLN 20X 86-824 20.0 0.5 0.2 16.1 25.0 26.0 4.9
SLMPLN 50X 86-825 27.0 2.2 0.7 16.9 21.4 26.0 4.9
SLMPLN 100X 86-826 37.4 1.0 0.2 14.7 23.8 26.0 4.9