34.70mm Diameter Contact Reticle, Metric Index Square Scale

Index Squares

×
Stock #64-849 3-5 days
×
- +
A$107.20
Qty 1-4
A$107.20
Qty 5+
A$100.64
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
34.70 ±0.125
Angle Tolerance (arcsec):
±1
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Type:
Metric Index Squares
Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Description

Metric: 10mm square in 1mm squares.

Product Family Description

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Index Square Scales

These glass reticles offer greater stability than film reticles which can bend, warp, and easily be damaged. Patterns are low reflection chrome deposition for high contrast and easy readability. Markings are on the outside of the reticle, so the scales are always in direct contact with the object under view. This provides optimum focus and accurate measurements. All reticles for use with our 6X and 9X comparators. Please note the field of view specified for the magnifiers before selecting a magnifier/reticle combination. For example, the 5/8" (16mm) field of view for a 12X comparator may not be suitable for use with a reticle that has a ¾" (20mm) scale if the full scale is needed.