27mm Diameter, Metric Straight Line, Contact Reticle

#30-323 Straight Line Scale

#30-323 Straight Line Scale Straight Line Scale
×
Stock #30-323 Contact Us
×
- +
A$107.20
Qty 1-4
A$107.20
Qty 5+
A$100.64
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
27.00 ±0.05
Angle Tolerance (arcsec):
±1
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
2.28
Thickness Tolerance (mm):
±0.127
Type:
Metric Straight Line Scale
Line to Line Accuracy (μm):
±2
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Description

Metric Scale: numbered every 1.0mm
26, 27 and 35mm Diameters: 0-20mm in 0.1mm increments
21mm Diameter: 0-15mm in 0.1mm increments

Product Family Description

  • Greater Stabiliy than Film Reticles
  • Low Reflection Chrome Pattern
  • English and Metric Styles

Linear Scale Contact Reticles offer greater stability than film reticles which can bend, warp, and easily be damaged. Patterns are low reflection chrome deposition for high contrast and easy readability. Markings are on the outside of the reticle, so the scales are always in direct contact with the object under view. This provides optimum focus and accurate measurements. Linear Scale Contact Reticles are available in English and Metric styles. 

Our 27mm diameter reticles for use with our 6X and 9X comparators and our 26mm and 35mm diameter reticles for use with our Peak Measuring Loupes and our Peak Illuminated Magnifiers. Please note the field of view specified for the magnifiers before selecting a magnifier/reticle combination. For example, the 5/8" (16mm) field of view for a 12X comparator may not be suitable for use with a reticle that has a ¾" (20mm) scale if the full scale is needed.