Eyeglass Magnifiers offer image magnification capabilities in a versatile, hands-free package ideal for many handheld magnification applications such as quality control inspection, watchmaking, or gemology. Eyeglass Magnifiers are magnification devices worn either on the head or at the eye, which allow for optimum subject manipulation without compromising magnification quality. This allows Eyeglass Magnifiers to be worn for extended lengths of time with minimal discomfort or eye strain. Eyeglass Magnifiers are available in either headband or eyeloupe formats for multiple style or comfort options.