TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Infinite Conjugate, Gold Coated, 15X/0.28NA HP ReflX

High Performance ReflX™ Objectives

×
Stock #59-888 3-5 days
×
- +
A$4,118.40
Qty 1+
A$4,118.40
Qty 2+
A$3,705.60
Volume Pricing
Request Quote
Get Product Downloads
Entrance Pupil Position (mm):
51.8
Horizontal Field of View, 1/2" Sensor:
0.43mm
Horizontal Field of View, 2/3" Sensor:
0.59mm
Focal Length FL (mm):
13.30
Coating:
Protected Gold (700-11000nm)
Magnification:
15X
Mount:
RMS
Numerical Aperture NA:
0.28
Type:
Microscope Objective
Obscuration (%):
27.00
Transmitted Wavefront, RMS:
λ/14
Diameter of Small Mirror (mm):
8.8
Working Distance (mm):
23.75
Aperture Diameter (mm):
8.5
Note:
Requires a 200mm secondary tube lens
Entrance Pupil Position specification is measured in mm from flange
Coating Specification:
Ravg >96% @ 700 - 11000nm (typical)
Wavelength Range (nm):
700 - 11000
Style:
Infinity Corrected
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available

Our TECHSPEC® High Performance ReflX™ is built on the same design as our standard ReflX™ with the added benefits of a λ/4 peak-to-valley (P-V) transmitted wavefront and a tapered mechanical design, which permits use at angles of incidence (AOI) up to 45°. Manufacturing reflective objectives that achieve λ/4 P-V transmitted wavefront requires mirror surfaces to be highly accurate. Our precision manufacturing facilities employ a QED Q22-MRF system and QED SSI Sub-Aperture Stitching Interferometer to polish and test our mirrors to surface accuracies of better than λ/20 P-V.

The objectives feature an infinite conjugate design for a 200mm secondary tube lens. For broadband imaging applications, the Mitutoyo MT-L Tube lens, #56-073, is recommended. The infinite design allows for the introduction of filters and beamsplitters, making these objectives ideal for biotech and fluorescence applications as well. For focusing applications, the beam should fill the stated entrance pupil diameter of the objective. In either case, it should be noted that the light is obscured, creating an irradiance profile with less energy in the central portion of the beam.

Many applications that use reflective objectives require them aligned at angles of incidence up to 45°. To accommodate these steep angles, the HP ReflX™ has a tapered design that provides >6mm clearance from the object plane. To eliminate the diffraction effects in the image plane caused by straight-legged spider mounts, the HP ReflX® uses a curved leg design. All internal surfaces have been specially treated to eliminate stray light. Each objective is manufactured in the U.S.A., and assembled, tested, and certified on our Zygo GPI-XP interferometer. A certificate of compliance is included with each objective.

For customized versions, including laser coatings and different back tube lengths, please contact our Applications Engineering Department.