Olympus SZ51 Stereo Microscope Body with 45° Binocular

See More by Olympus

SZ61 Stereo Microscope (eyepiece, objective, and stand each sold separately)

SZ61 Stereo Microscope (eyepiece, objective, and stand each sold separately) SZ51/SZ61 1.5X Objective Lens, #88-130 SZ51/SZ61 2X Objective Lens, #88-131 SZ51/SZ61 0.75X Objective Lens, #88-129 +1
×
Stock #88-124 3-5 days
×
- +
A$1,651.20
Qty 1+
A$1,651.20
Volume Pricing
Request Quote
Get Product Downloads
Magnification:
0.8X - 4X
Manufacturer:
Olympus

Regulatory Compliance

Certificate of Conformance:

Product Family Description

  • Variable Magnification Ranges
  • Trinocular Design Available for Camera Compatibility
  • Multiple Mounting Stands and Configurations
  • Olympus SZX7 Zoom Stereo Microscope is Also Available

Olympus SZ51 and SZ61 Zoom Stereo Microscopes are used in the life sciences to provide superior image quality with ample depth of field for a variety of biological microscopy applications. Olympus SZ51/SZ61 Zoom Stereo Microscopes utilize a 10° angle of convergence Greenough optical system to feature excellent field flatness, along with high clarity, strong detail, and accurate color. Each microscope features convenient front-access controls, a zoom knob stopper for quickly repeatable magnification changes and a comfortable eyepiece design that features pupil aberration control and appropriate positioning at the eye.

The Olympus SZ51 Binocular Zoom Stereo Microscope is a cost-effective, versatile solution for applications requiring clear, high contrast images. Olympus SZ51 Binocular Zoom Stereo Microscopes feature a 5:1 zoom ratio along with a magnification range from 8X – 40X when used with a 10X eyepiece. The binocular and trinocular version of the SZ61 stereomicroscope has the 1X objective built in and all other objectives attach to that. The low, suppressed field of curvature ensures accurate reproduction of the original specimen shape.

The Olympus SZ61 Binocular Zoom Stereo Microscope features a 6.7:1 zoom ratio along with variable magnification from 6.7 – 45X when used with a 10X eyepiece. The SZ-61R Trinocular Zoom Stereo Microscope is also available that features a trinocular tube with a built in 0.5X C-mount lens for easy compatibility with digital or video cameras.

Technical Information

Olympus SZ51 and SZ61 Zoom Stereo Microscopes
Description Stock No.
Microscope Body (One Required)
SZ51 Stereo Microscope Body with 45° Binocular #88-124
SZ61 Stereo Microscope Body with 45° Binocular #88-125
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount)  #88-126
Stands (One Required)
Basic Reflected Light Stand with Reversible Stage Plate #88-207
Transmitted and Reflected LED Light Stand  #88-208
Eyepieces (Two Required)
10X Widefield Eyepieces #88-108
15X Widefield Eyepieces #88-109
20X Widefield Eyepieces #88-110
30X Widefield Eyepieces #88-111
Objectives (One required)
0.3X Objective Lens #88-127
0.4X Objective Lens #88-128
0.75X Objective Lens #88-129
1.5X Objective Lens #88-130
2X Objective Lens #88-131
Optional Accessories
Ball & Socket Stage for Basic Light Stand #88-123

 

 
Microscope Body Zoom Magnification 10X Eyepiece
#88-108
15X Eyepiece
#88-109
20X Eyepiece
#88-110
30X Eyepiece
#88-111
F.N. 22 F.N. 16 F.N. 12.5 F.N. 7
Mag. FOV Mag. FOV Mag. FOV Mag. FOV
SZ61 0.67X 6.7X 32.8mm 10.1X 23.9mm 13.4X 18.7mm 20.1X 10.4mm
1X 10X 22mm 15X 16mm 20X 12.5mm 30X 7mm
2X 20X 11mm 30X 8mm 40X 6.3mm 60X 3.5mm
3X 30X 7.3mm 45X 5.3mm 60X 4.2mm 90X 2.3mm
4.5X 45X 4.9mm 67.5X 3.6mm 90X 2.8mm 135X 1.6mm
SZ51 0.85X 8X 27.5mm 12X 20mm 16X 15.6mm 24X 8.8mm
1X 10X 22mm 15X 16mm 20X 12.5mm 30X 7mm
2X 20X 11mm 30X 8mm 40X 6.3mm 60X 3.5mm
3X 30X 7.3mm 45X 5.3mm 60X 4.2mm 90X 2.3mm
4X 40X 5.5mm 60X 4mm 80X 3.1mm 120X 1.8mm
Olympus Comparison of Features
Olympus SZ51/SZ62 Olympus SZX7
Affordably priced with high resolving power Larger zoom ratio than the SZ51/SZ61
Utilizes a Greenough optical system Brighter, higher resolution images
  Utilizes an advanced Galilean optical system