Olympus SZX7 2X Plan Achromatic Objective Lens

See More by Olympus

SZX7 2X Plan Achromatic Objective Lens, #88-115

×
Stock #88-115 3-5 days
×
- +
A$2,766.40
Qty 1+
A$2,766.40
Volume Pricing
Request Quote
Get Product Downloads
Magnification:
2X
Manufacturer:
Olympus

Regulatory Compliance

Certificate of Conformance:

Product Family Description

The Olympus SZX7 Zoom Stereo Microscope utilizes a Galilean optical system to provide superior image accuracy at high resolutions. The Olympus SZX7 Zoom Stereo Microscope offers video compatibility for image documentation and boom stand adaptability for precise positioning needs. Additionally, the SZX7 features an integrated click-stop mechanism to recall specific magnification settings. A variety of objective lenses and eyepieces are also available to provide superior image flatness to a wide range of specimens or applications, and to allow for imaging difficult-to-access samples.

Technical Information

Olympus SZX7 Zoom Stereo Microscope
Description Stock No.
Microscope Body (Required)
SZX7 Stereo Microscope Body #88-103
Stands (One Required)
Basic Reflected Light Stand with Reversible Stage Plate #88-207
Transmitted and Reflected LED Light Stand  #88-208
Observation Tubes (One Required)
30° Binocular Observation Tube #88-106
30° Trinocular Observation Tube (Camera Adapter Required)  #88-107
Eyepieces (Two Required)
10X Widefield Eyepiece #88-108
15X Widefield Eyepiece #88-109
20X Widefield Eyepiece #88-110
30X Widefield Eyepiece #88-111
Objectives (One Required)
0.5X Achromatic Objective Lens #33-254
1X Achromatic Objective Lens #88-112
1.25X Achromatic Objective Lens #88-113
0.75X Plan Achromatic Objective Lens #88-114
2X Plan Achromatic Objective Lens #88-115
1X Plan Apochromatic Objective Lens #88-116
Camera Adapters (One Required for Video/Image Capture)
1X Camera Adapter w/ C-mount Coupler #88-209
0.63X C-Mount Adapter #11-122
0.5X C-Mount Adapter #11-123
Optional Accessories
Ball & Socket Stage for Basic Light Stand #88-123

Objective and Eyepiece Data Table
Objective Lens 10X Eyepiece
#88-108
15X Eyepiece
#88-109
20X Eyepiece
#88-110
30X Eyepiece
#88-111
F.N. 22 F.N. 16 F.N. 12.5 F.N. 7
Mag. FOV (mm) Mag. FOV (mm) Mag. FOV (mm) Mag. FOV (mm)
0.5X 4X-28X 55 - 7.8 6X-42X 40 - 5.7 8X -56X 31.3 - 4.5 12X-84X 17.5 - 2.5
0.75X 6X-42X 36.7 - 5.2 9X-63X 26.7 - 3.8 12X-84X 20.8 - 3 18X-126X 11.7 - 1.7
1X 8X-56X 27.5 - 3.9 12X-84X 20 - 2.9 16X-112X 15.6 - 2.2 24X-168X 8.8 - 1.3
1.25X 10X-70X 22 - 3.1 15X-105X 16 - 2.3 20X-140X 12.5 - 1.8 30X-210X 7.0 - 1.0
1.5X 12X-84X 18.3 - 2.6 18X-126X 13.3 - 1.9 24X-168X 10.4 - 1.5 36X-252X 5.8 - 0.83
2X 16X-112X 13.8 - 1.9 24X-168X 10 - 1.4 32X-224X 7.8 - 1.1 48X-336X 4.4 - 0.63
Olympus Comparison of Features
Olympus SZ51/SZ62 Olympus SZX7
Affordably priced with high resolving power Larger zoom ratio than the SZ51/SZ61
Utilizes a Greenough optical system Brighter, higher resolution images
  Utilizes an advanced Galilean optical system