Microlens Array Mounts
New
- Easily Integrate Microlens Arrays into Optical Applications
- Compatible with Various 25.4mm Outer Diameter Circular Optical Mounts
- Includes Allen Wrench and M2 Screws
Zaber™ Motorized Goniometers
New
- 40mm and 60mm Center of Rotation Options
- Small Footprint with a Low Profile for Compact Systems
- 30N (~3kg) Centered Load Capacity
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
Rotation Mounts for Machine Vision Cameras
New
- ¼”-20 Camera Mounts with 90° or 180° Tilt Available
- 360° Rotation with 10° Index Marks
- Compatible with Popular Cameras
Zaber™ Motorized Filter Wheels
New
- Built-In Controller for Easy Configuration
- Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
- Free Robust Software Available
Crossed-Roller Bearing Piezo Tunable Linear Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Micrometer with Separate Piezo Actuator for Fine Adjustment
- 40 x 40mm and 70x70mm in English and Metric Hole Patterns Available
- Easily Assembled into X-Y and X-Y-Z Configurations
2-Axis Adjustable Slits
New
- Two Independently Adjustable Axes
- Any Rectangular Slit Size up to 10 x 10mm
- 50mm Outer Diameter for Ease of System Integration
Ultraprecision Kinematic Mounts
New
- Low Wavefront Distortion Mounting
- Lockable 100 TPI Fine Adjustment Screws for High Precision and Long-Term Stability
- Space Efficient Rear Adjustment and Top Adjustment Versions