Aluminum Off-Axis Parabolic Mirrors
New
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Aluminum Coatings for UV, Visible, and NIR Applications
- Range of Surface Roughness, Including 50Å and 100Å
- 15°, 30°, 45°, 60°, or 90° Offset Angle Options
- Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
Metal Substrate Mirrors
- Aluminum Substrate Mirrors
- Ideal for LWIR Laser Applications
- Aluminum and Gold Coating Options
Silver Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Protected Silver Coating for Visible and IR Application
- 100Å Surface Roughness
- 90° Offset Angle
- Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available
Gold Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Bare or Protected Gold Coating for NIR and IR Applications
- 50Å and 100Å Surface Roughness Options
- 15°, 30°, 45°, 60°, or 90° Offset Angles
- Aluminum and Silver Coated Mirrors Also Available
Off-Axis Parabolic Mirrors with Alignment Through Holes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Through Holes Parallel to Focused and Collimated Beams
- Range of Metallic Coatings Available
- <50Å RMS Surface Roughness
Off-Axis Ellipsoidal Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <100Å Surface Roughness for Low Scatter
- Diamond Turned Alignment Surfaces
- Ideal for Finite Conjugate Reflection
Silicon Substrate Gold Mirrors
- Excellent Thermal Stability
- Ideal for Weight Sensitive Applications
- Increased Durability over Glass Substrate Mirrors
Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
- Multiple Reflective Magnifications from 2X to 5X
- Monolithic Design for Reduced Thermal Effects and Simplified Alignment
- Manufactured Using Patented Diamond Turning Technique
Reflective Diffusers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for UV and IR Diffusing Applications
- Protected Aluminum or Protected Gold Coatings
- 120 Grit Sandblasted Surface