TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

550nm CWL, 12.5mm Dia. Hard Coated OD 4.0 50nm Bandpass Filter

×
Stock #84-772 3-5 days
×
Additional Bandwidths
×
- +
A$264.00
Qty 1-5
A$264.00
Qty 6+
A$208.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Clear Aperture CA (mm):
8.5
Center Wavelength CWL (nm):
550.00
Full Width-Half Max FWHM (nm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Surface Quality:
80-50
Transmission (%):
≥90
Type:
Bandpass Filter
Typical Applications:
HiLyte Fluor 555, Magnesium Orange, Acridine Yellow
Blocking Wavelength Range (nm):
200 - 1200
Construction:
Mounted in Black Anodized Ring
Typical Light Sources:
532nm Laser
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
Substrate Thickness (mm):
3.5 ±0.5

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • High Transmission, Deep Blocking
  • Broad Bandwidths Ideal for Imaging Applications
  • Available in VIS and IR Center Wavelengths
  • Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters are ideal for imaging applications, including machine vision inspection, fluorescence microscopy, and a variety of biotech instrumentation. These bandpass filters eliminate unwanted background noise and enhance the signal-to-noise ratio within imaging applications. Unlike traditional filters, these hard coated filters are fabricated using only a single substrate. TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters offer deeper blocking, higher transmission, and steeper slopes than traditional coated filters. Hard Coated OD 4.0 10nm and 25nm are also available.  

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.